Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S5005A PIM and PIM Location, Reference Solution

Sold By:

Related Products & Solutions

  • no image available E5072A ENA Vector Network Analyzer 

    E5072A ENA Vector Network Analyzer

    • 30 kHz to 4.5/8.5 GHz
    • 2-port, 50 Ohm
    • Dynamic Range 130 dB (typical) /151 dB (direct receiver access)

  • no image available N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz 

    N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz

    • Up to 40 GHz
    • Best-in-class phase noise
    • Compact 2U alternative to the PSG in the lab, depot or field

  • U2001A USB Power Sensor U2001A 10 MHz - 6 GHz USB Power Sensor 

    U2001A 10 MHz - 6 GHz USB Power Sensor

    U2001A USB Power Sensor enable fast, simple setup by providing plug-and-play USB connectivity and by eliminating the need for a separate power meter.

  • no image available Low PIM Coaxial Switches 

    Low PIM Coaxial Switches

    • Low PIM performance of -160 dBc
    • Guaranteed 0.03 dB insertion loss repeatability
    • Guaranteed 3 million cycles per section of operating life