Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5G Non-signaling mmWave Test Solution

Sold By:

Key Features & Specifications

Wideband Transceiver

  • One Vector Signal Analyzer(VSA), one Vector Signal Generator(VSG) in 2U form factor saves precious rack space
  • Simultaneous signal generation and analysis with independent frequency and power
  • Two bi-directional IF ports
  • Six RF ports for multiple device testing

mmWave Transceiver, 28 GHz and 39 GHz

  • Tunable between 24 GHz and 43.5GHz bands
  • EVM < 1%(*)
  • Two full duplex ports

Software

  • 5G NR and 5G TF measurements based on X-Series measurement applications integrated in the wideband transceiver
  • Keysight Signal Studio applications for signal creation
  • Keysight PathWave

mmWave RF Performance Test Solution

  • Over-the-air (OTA) characterization and validation of mmWave device under test.
  • EIRP, TRP, TRS, RF parametric measurements

Note: * depends on the number of Component Carrier(CC) configuration 

Description

The Keysight 5G mmWave non-signaling test solution accelerates 5G device validation.

A wideband transceiver provides access to IF and serves as the foundation for a flexible mmWave test solution. Test up to three device transmitters and receivers simultaneously with multiple RF and IF ports. The addition of one mmWave transceiver provides tunable access to the 28 GHz and 39 GHz bands defined by 3GPP. Add a chamber for testing over the air.

Related Industries & Technologies