Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M8920A Radio Test Set

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • RF and audio signal generation and analysis for military, public safety, and avionics radio communications
  • Analog/digital signal formats measurements including APCO P25, Tetra, DMR, and dPMR
  • RF/AF Spectrum
  • Tx and Rx measurements: hum and noise, SINAD and THD, SNR, sensitivity, modulation quality
  • General-purpose measurements and commercial standards supported (LTE, WLAN, Bluetooth)
  • 100 kHz to 6 GHz frequency range
  • Up to 160 MHz signal generation and analysis bandwidth available
  • Using Keysight’s new N9093A Radio Test Software, giving access and control of multiple key instruments on one screen while viewing a variety of critical measurements at the same time.

Description

Keysight’s M8920A Radio Test Set supports many formats by combining PXI hardware with application-specific software in a single flexible and scalable chassis, providing broad multi-format coverage for next-generation radio testing. It has a scalable modular architecture for efficient and complete test development and execution needed for the manufacturing and radio maintenance environment. It also supports general-purpose measurements and commercial standards (LTE, WLAN, and Bluetooth) for next generation radio test.