Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4917BACA Optical Receiver Stress Test

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Capabilities

  • Standard compliant stressed optical receiver characterization for 25GBASE-ER/-LR/-SR, 100GBASE-LR4/-ER4/-SR4 and related 100G multi-sources agreements (CLR4, CWDM4, 4WDM, PSM4)
  • One vendor turn-key solution automates all required instruments in the solution
  • Repeatable and stable calibration of optical stressed NRZ signal
  • Adjustable target values for ER, VECP, J2, J4, J9, optical modulation amplitude (OMA)

Functionality

  • Unified instrument control and setting with the N4917BACA software
  • Automated stress signal calibration, receiver sensitivity and jitter tolerance measurements
  • Customized device testing and reporting via DUT control and scripting interface
  • Adjustable stress mix for user-defined calibration
  • Flexible calibration based on customer defined parameter settings

Description

The Keysight N4917BACA optical receiver test solution is a complete, automated and repeatable solution for optical receiver stress test. It provides repeatable calibration of the optical stressed eye, saving hours of calibration time compared to manual calibration. The N4917BACA 100G Optical Receiver Test – BERT Compliance App enables control and setting of all required instruments for calibration, receiver sensitivity and jitter tolerance test according to IEEE 802.3-2015 clause 88 and related multi-source agreements (MSA).
The equipment configuration is based on the M8040A high-performance BERT. It includes an arbitrary waveform generator, an optical reference transmitter, a DCA series digital sampling oscilloscope, a tunable laser source and an optical attenuator and is fully compatible with the N4917BSCB optical receiver stress test solution for 400G.
Alternative setup configurations are supported and the hardware can be used for other kinds of device compliance test such as for optical transmitters and chip-to-module interfaces.

N4917BABA Optical Receiver stress test user interface showing the stress configuration screen

N4917BACA Optical Receiver stress test user interface showing the stress configuration screen

 

Optical stress signal for 100G LR4

Optical stress signal for 100G LR4

Keysight RF and Digital Learning Center - A commitment to learning with industry experts