Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PD1000A Power Device Measurement System for Advanced Modeling

Sold By:
  • Keysight - Usually arrives in 10 weeks

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Easily create simulation models you can trust for any wide bandgap semiconductor device with real measurements, right on your bench
  • Control software provides simple access to advanced measurement features to gather modeling parameters from three systems: curve-tracer, s-parameter, and double-pulse tester
  • Curve-tracer system measures I-V and C-V curves (static characteristics)
  • S-Parameter system measures on- and off-state s-parameters (parasitic characteristics)
  • Double-Pulse Tester covers various waveform characterization and parameter extraction, such as switching, reverse recovery, gate charge, switching locus, and many other parameters (dynamic characteristics)
  • W8598BP Power Electronics Model Generator software inputs gathered measurements to create the world’s most advanced power device models
  • Use models to create the world’s most accurate simulations in Keysight ADS, EMPro, and Momentum

Description

The hybrid-electric and electric vehicle (HEV/EV) market is growing rapidly. Increasing vehicle electrification in the automotive market brings with them new challenges in design and manufacturing. Many HEV and EV manufacturers are migrating their power-conversion designs to wide bandgap (WBG) devices, such as Silicon-Carbide (SiC) and Gallium-Nitride (GaN), to gain higher efficiency (extended range) and higher power in a smaller, lighter, and cooler (less heat) packages. However, there are significant concerns about making sure these new designs are reliable and safe.

Keysight is partnering with industry leaders in the HEV/EV power-conversion market to help them transition smoothly towards the use of WBG devices in their designs. As a result of these relationships, Keysight has developed a state-of-the-art modeling suite of power circuit simulator tools that allow WBG device designers to easily create models never before possible. The test suite, which consists of curve-tracing, s-parameter, and double-pulse tester hardware, takes measurements from actual WBG devices and uses advanced modeling software to build sophisticated WBG device models that are exclusive to Keysight. These models can then be used in Keysight’s Advanced Design System software to simulate and analyze the effects that high frequency components have on the reliability and EMI of the design. Changes in design can be made before the first prototype, saving time and costs by eliminating unnecessary design cycles.