Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8851A 100GBASE-KR/CR 64b/66b Solution with Link Training Decode Software

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
N8851A-1FP 100GBASE-KR/CR 64b/66b and Link Training Decoder, fixed perpetual license US$ 13,063
N8851A-1TP 100GBASE-KR/CR 64b/66b and Link Training Decoder, transportable perpetual license US$ 19,594

Prices are subject to change without notice.

Related Products & Solutions

  • no image available DSAZ632A Infiniium Oscilloscope: 63 GHz 

    DSAZ632A Infiniium Oscilloscope: 63 GHz

    • 65 GHz of real-time bandwidth on one channel
    • Upgradable to 63 GHz on two channels
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)

  • no image available DSAZ592A Infiniium Oscilloscope: 59 GHz 

    DSAZ592A Infiniium Oscilloscope: 59 GHz

    • 65 GHz of real-time bandwidth on one channel
    • Upgradable to 63 GHz on two channels
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)

  • no image available DSOZ204A Infiniium Oscilloscope: 20 GHz 

    DSOZ204A Infiniium Oscilloscope: 20 GHz

    • 20 GHz of real-time bandwidth (upgradable to 63 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available DSAV134A Infiniium V-Series Oscilloscope: 13 GHz, 4 Analog Channels 

    DSAV134A Infiniium V-Series Oscilloscope: 13 GHz, 4 Analog Channels

    • 13 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option 

  • no image available DSAV084A Infiniium V-Series Oscilloscope: 8 GHz, 4 Analog Channels 

    DSAV084A Infiniium V-Series Oscilloscope: 8 GHz, 4 Analog Channels

    • 8 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option

  • no image available DSOV254A Infiniium V-Series Oscilloscope: 25 GHz, 4 Analog Channels 

    DSOV254A Infiniium V-Series Oscilloscope: 25 GHz, 4 Analog Channels

    • 25 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option 

  • no image available DSOV204A Infiniium V-Series Oscilloscope: 20 GHz, 4 Analog Channels 

    DSOV204A Infiniium V-Series Oscilloscope: 20 GHz, 4 Analog Channels

    • 20 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option 

  • no image available DSOV164A Infiniium V-Series Oscilloscope: 16 GHz, 4 Analog Channels 

    DSOV164A Infiniium V-Series Oscilloscope: 16 GHz, 4 Analog Channels

    • 16 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option

  • no image available DSOV134A Infiniium V-Series Oscilloscope: 13 GHz, 4 Analog Channels 

    DSOV134A Infiniium V-Series Oscilloscope: 13 GHz, 4 Analog Channels

    • 13 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option 

  • no image available DSOV084A Infiniium V-Series Oscilloscope: 8 GHz, 4 Analog Channels 

    DSOV084A Infiniium V-Series Oscilloscope: 8 GHz, 4 Analog Channels

    • 8 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option 

  • no image available MSOV134A Mixed Signal Oscilloscope: 13 GHz, 4 Analog Plus 16 Digital Channels 

    MSOV134A Mixed Signal Oscilloscope: 13 GHz, 4 Analog Plus 16 Digital Channels

    • 13 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • Up to 16 digital channels with 20 GSa/s

  • no image available MSOV084A Mixed Signal Oscilloscope: 8 GHz, 4 Analog Plus 16 Digital Channels 

    MSOV084A Mixed Signal Oscilloscope: 8 GHz, 4 Analog Plus 16 Digital Channels

    • 8 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • Up to 16 digital channels with 20 GSa/s

  • no image available DSOV334A Infiniium V-Series Oscilloscope: 33 GHz, 4 Analog Channels 

    DSOV334A Infiniium V-Series Oscilloscope: 33 GHz, 4 Analog Channels

    • 33 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option 

  • no image available DSOZ504A Infiniium Oscilloscope: 50 GHz 

    DSOZ504A Infiniium Oscilloscope: 50 GHz

    • 50 GHz of real-time bandwidth (upgradable to 63 GHz)
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available DSOZ592A Infiniium Oscilloscope: 59 GHz 

    DSOZ592A Infiniium Oscilloscope: 59 GHz

    • 65 GHz of real-time bandwidth on one channel
    • Upgradable to 63 GHz on two channels
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)

  • no image available DSOZ632A Infiniium Oscilloscope: 63 GHz 

    DSOZ632A Infiniium Oscilloscope: 63 GHz

    • 65 GHz of real-time bandwidth on one channel
    • Upgradable to 63 GHz on two channels
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)

  • no image available DSOZ634A Infiniium Oscilloscope: 63 GHz 

    DSOZ634A Infiniium Oscilloscope: 63 GHz

    • 63 GHz of real-time bandwidth
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available DSOZ254A Infiniium Oscilloscope: 25 GHz 

    DSOZ254A Infiniium Oscilloscope: 25 GHz

    • 25 GHz of real-time bandwidth (upgradable to 63 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available DSOZ334A Infiniium Oscilloscope: 33 GHz 

    DSOZ334A Infiniium Oscilloscope: 33 GHz

    • 33 GHz of real-time bandwidth (upgradable to 63 GHz)
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available DSOZ594A Infiniium Oscilloscope: 59 GHz 

    DSOZ594A Infiniium Oscilloscope: 59 GHz

    • 63 GHz of real-time bandwidth
    • 160 GSa/s sample rate on 1 channel, 80 GSa/s sample rate on 2 channels
    • Memory of up to 2 Gpts (100 Mpts per channel standard)

  • no image available DSAZ634A Infiniium Oscilloscope: 63 GHz 

    DSAZ634A Infiniium Oscilloscope: 63 GHz

    • 63 GHz of real-time bandwidth
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available DSAZ254A Infiniium Oscilloscope: 25 GHz 

    DSAZ254A Infiniium Oscilloscope: 25 GHz

    • 25 GHz of real-time bandwidth (upgradable to 63 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available DSAZ334A Infiniium Oscilloscope: 33 GHz 

    DSAZ334A Infiniium Oscilloscope: 33 GHz

    • 33 GHz of real-time bandwidth (upgradable to 63 GHz)
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available DSAV164A Infiniium V-Series Oscilloscope: 16 GHz, 4 Analog Channels 

    DSAV164A Infiniium V-Series Oscilloscope: 16 GHz, 4 Analog Channels

    • 16 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option

  • no image available DSAV204A Infiniium V-Series Oscilloscope: 20 GHz, 4 Analog Channels 

    DSAV204A Infiniium V-Series Oscilloscope: 20 GHz, 4 Analog Channels

    • 20 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option 

Related Industries & Technologies