Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Advanced Information and Accessories

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

81000BR - HMS-10 Reference Reflector

  • Return Loss = 0.18dB +/- 0.1dB (96% +/- 2%) typ.
  • Wavelength range: 1200nm to 1600nm 

81000BR - HMS-10 Reference Reflector

 

81000UM - Universal Feedthrough Adapter

  • To adapt 81000BR or HMS-10 connectors to any other appropriate connector

81000UM - Universal Feedthrough Adapter

 

1005-0255 – DIN (LSA) Feedthrough Adapter

  • To connect two DIN (LSA) connectors

1005-0255 - DIN Feedthrough Adapter

 

1005-0256 - FC/PC Feedthrough Adapter

  • To connect two FC/PC connectors

1005-0256 - FC/PC Feedthrough Adapter

 

81610CC - Reference cable

  • For calibration of all 8161xA Return Loss Modules