您希望搜索哪方面的内容?
HIGHLIGHTS
借助可通过软件升级的功能来扩展 FieldFox 手持式分析仪的功能,获得更深入的测量和分析洞察。这些功能可在现场提供与台式仪器相媲美的精确测量。
N9938A 的可用特性(基本型号:频谱分析仪):
- 反射测量
- 全频段跟踪发生器
- 前置放大器
- 干扰分析仪/频谱图
- 支持 USB 功率传感器
- 使用 USB 峰值功率传感器进行脉冲测量
- 内置功率计
- 内置可变直流电压源
- 内置 GPS 接收机
- 远程控制功能
以及其他特性
- 用于处理日常维护和深度故障诊断的测量功能
- 利用 VNA、频谱分析仪、内置功率计、矢量电压表等特性最大限度发挥性能优势
- 随同新仪器一起订购或在升级现有仪器时订购
Explore Software Options For The N9938A
Real-Time Spectrum Analyzer
Use gap-free, real-time spectrum analysis (RTSA) with 100 MHz of real-time bandwidth to capture small and intermittent signals masked by larger signals.
Extended Range Transmission Analysis
Measure the scalar transmission gain or loss of waveguide systems, mixers, converters, and long cables where the two ends cannot easily meet.
Y-Factor Noise Figure and Gain Measurements
Characterize devices like low noise amplifiers, frequency converters, and receivers with portable, one-button Y-factor noise figure and gain measurements.
In-Phase & Quadrature (I/Q) Analyzer
Demodulate I/Q data and verify final signal chain integration or troublesoot signal quality degradation due to hardware or software issues.
Interference Analyzer and Spectogram
Identify interfering signals quickly and accurately using spectogram or waterfall display. Record traces over time and store them for offline processing.
AM / FM Analog Demodulation
Demodulate and characterize AM and FM signals of radio transmitters by visualizing the RF spectrum, waveform, and metrics such as carrier power and modulation rate.
Frequency Channel Scanner
Verify signal coverage, identify potential interference issues, and optimize network performance with channel power measurements of up to 20 channels at once.
EMF Measurements
Evaluate total RF exposure levels in any given area. Verify compliance to regulatory and government requirements using a triaxial isotropic antenna.
Over-the-Air 5G TF Measurements
Demodulate and analyze 5GTF cell information transmitted over-the-air from base station downlink multi-path and multi-cell environments.
Over-the-Air LTE FDD Measurements
Analyze LTE FDD cell information transmitted over-the-air and optimize inter-RAT handovers for overlapping 5G and LTE networks.
USB Power Measurements vs. Frequency
Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.
Built-in Power Meter
Make accurate, user-definable channel power measurements such as transmitter output power with no additional external hardware.
USB Power Sensor Pulse Measurements
Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.
Learn more about each software option in the Technical Overview.
Free Trials
- get 30-day free trial license
- enables option on your FieldFox
- evaluate full-featured version with no functionality restrictions
Extend the capabilities for your FieldFox 手持式分析仪软件
Featured Resources for FieldFox 手持式分析仪软件
Want help or have questions?