Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4917BSCA Optical Receiver Stress Test Solution

Sold By:

Configure

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Capabilities

  • IEEE 802.3bs standard compliant stressed optical receiver characterization for 400GBASE-LR8/-FR8 and 200GBASE-LR4/-FR4/-DR4 modules
  • One vendor turn-key solution automates all required instruments in the solution
  • Repeatable and stable calibration of optical stressed PAM-4 signal
  • Adjustable target values for outer extinction ratio (OER), transmission and dispersion eye closure (TDECQ), optical modulation amplitude (OMA)

Functionality

  • Unified instrument control and setting with the N4917BSCA software
  • Automated stress signal calibration, receiver sensitivity and jitter tolerance measurements
  • Customized device testing and reporting via DUT control and scripting interface
  • Adjustable stress mix for user-defined calibration
  • Flexible calibration based on customer defined parameter settings

Description

The Keysight N4917BSCA optical receiver test solution is a complete, automated and repeatable solution for optical receiver stress test. It provides repeatable calibration of the optical stressed eye, saving hours of calibration time compared to manual calibration according to IEEE 802.3bs clause 121 and 122. The N4917BSCA solution software enables control and setting of all required instruments for calibration, receiver sensitivity and jitter tolerance test.

The optical receiver stress test solution is based on the M8040A 64 Gbaud high-performance BERT and includes an arbitrary waveform generator, an optical reference transmitter, a DCA series digital sampling oscilloscope, a tunable laser source and an optical attenuator. Alternative setup configurations are supported and the hardware can be used for other kinds of device compliance test such as for optical transmitters and chip-to-module interfaces.

N4917BSCA user interface showing the stress configuration screen

N4917BSCA Optical receiver stress test user interface showing the stress configuration screen

 

Calibrated stressed signal for 200GBASE-FR4 optical receiver compliance test

Calibrated stressed signal for 200GBASE-FR4 optical receiver compliance test
(with 13.28 GHz receiver bandwidth and 5 taps T-spaced FIR filter)

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Related Industries & Technologies