Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M8290440A Test Solution for Coherent Optical Transmit and Receive Devices

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

M8290440A-0TP Coherent Optical Device Test Application Software, Transportable, Perpetual License

Contact Keysight for option pricing.

Related Products & Solutions

  • 86122B Multi-Wavelength Meter 86122C Multi-Wavelength Meter 

    86122C Multi-Wavelength Meter

    • Enhanced, stabilized HeNe reference laser with double lifetime
    • Perfect in manufacturing benches as well as R&D labs
    • Absolute wavelength accuracy: ±0.2 ppm
    • 5 year warranty
    • Wavelength range: 1270 to 1650 nm
       

  • 86120C Multi-Wavelength Meter 86120D Multi-Wavelength Meter 

    86120D Multi-Wavelength Meter

    • The 8612xx family of multi-wavelength meters is known for reliability and durability
    • Measures light sources and signals in wavelength ranges
    • Wavelength range from 700 to 1700 nm
    • Ideal for fast, automated wavelength adjustment procedures

  • N7731A Two-Channel 1x4 Optical Switch N7731A Two-Channel 1x4 Optical Switch - NEW! 

    N7731A Two-Channel 1x4 Optical Switch - NEW!

    The N7731A is a dual 1x4 fiberoptic switch, available for single-mode or multimode fiber connections.

  • N7786B Benchtop Polarization Synthesizer N7786B Polarization Synthesizer 

    N7786B Polarization Synthesizer

    The N7786B includes internal SOP monitoring and feedback to determinately set and hold chosen states or sequences of polarization. Fast switching provides single-sweep spectral PDL measurements with the N7700A software.

  • N7745A Optical Multiport Powermeter N7744A Optical Multiport Power Meter 

    N7744A Optical Multiport Power Meter

    The popular Keysight N7744A optical power meter with four power-sensor channels offer industry-leading solutions for device connectivity, high-speed measurement data acquisition and fast data transfer for post-processing.

  • N7745A Optical Multiport Powermeter N7745A Optical Multiport Power Meter 

    N7745A Optical Multiport Power Meter

    The popular Keysight N7745A optical power meter with eight power-sensor channels offer industry-leading solutions for device connectivity, high-speed measurement data acquisition and fast data transfer for post-processing.

  • no image available M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution 

    M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution

    • Compact and flexible AXIe modular form factor
    • 74 Gbaud maximum symbol rate
    • 83 to 92 GSa/s sample rate
    • 512k samples maximum record length
    • 8 bit ADC resolution

  • no image available M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • no image available M8196A 92 GSa/s Arbitrary Waveform Generators 

    M8196A 92 GSa/s Arbitrary Waveform Generators

    • New Arbitrary Waveform Generator with the highest sample rate in the market
    • Flexible signal generation at up to 64 GBaud
    • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)