Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M8290440A Test Solution for Coherent Optical Transmit and Receive Devices

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Turn-key test solution for coherent optical transmit and receive devices
  • Stimulus-response test with one single control software
  • One-time, single connection between fixture and instruments saves operator time and increases repeatability
  • De-embedding of cables and fixtures
  • Short test time due to simultaneous measurement of four S21 magnitude responses
  • Frequency coverage up to 40 GHz
  • Setup can be extended to perform additional measurements

Description

Coherent optical devices such as dual-polarization IQ modulators and intradyne coherent receivers need to be tested in their different development stages as well as qualified by the system integrators.
The M8290440A Coherent optical device (COD) test software provides a turn-key solution for frequency and phase response measurements. One user interface provides control of all instruments through a single software package. None of the tests require reconnecting the DUT, saving test time and reducing the uncertainty introduced by connecting and reconnecting the device. The COD license provides:

  • S21 magnitude and phase responses
  • IQ skew, XY skew
  • Rx IQ angles (requires heterodyne configuration)

The optionally available coherent optical device test software provides a turn-key solution for the characterization of these devices. One user interface provides control of all instruments through a single software package. None of the tests requires reconnecting the DUT, saving test time and reducing the uncertainty introduced by connecting and reconnecting the device. The coherent optical device test license provides:

  • S21 magnitude and phase responses
  • IQ skew, XY skew

The setup can be customized in three different ways for transmit device testing, receive device testing and sequential testing of both, transmit and receive devices. Furthermore, it can be extended to perform system-level tests as well as wavelength and power calibration of the laser.

 

Coherent optical transmit & receive device test

Typical configuration for the hardware setup to perform coherent optical transmit & receive device test. The M8290440A software controls the AWG, the PolSynth, the OMA and the Digitizer.

Coherent optical transmit & receive device test

Typical configuration for the hardware setup to perform coherent optical transmit device test. The M8290440A software controls the AWG, and the OMA.

Coherent optical transmit & receive device test

Typical configuration for the hardware setup to perform coherent optical receive device test. The M8290440A software controls the AWG, the PolSynth and the Digitizer.