Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Desde US$ 7,599

Configure su Producto

Prices for: México

* Precios sujetos a cambio sin previo aviso. Los precios mostrados son MSRP (Manufacturer's Suggested Retail Prices). Los precios mostrados no incluyen impuestos.

Redefinir la lista

Por Tipo de Contenido

1-2 de 2

Ordenar:
USB Type-C Connectivity Solution User Guide (Describes N7015A / 6A / 7A / 8A Type-C Test Fixtures)
Describes how to set up, configure, and use the N7015A, N7016A, N7017A, and N7018A Type-C test fixtures.

Manual del usuario 2018-09-20

PDF PDF 21.23 MB
N7018A Type-C Test Controller - Data Sheet
This data sheet introduces the Type-C Test Controller which provides full control of the USB Type-C interface which is core to the RX and TX compliance testing in USB3.1, Thunderbolt and DisplayPort.

Hoja de datos 2017-09-27