Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Parameter extraction for Keysight’s latest state-of-the-art silicon (Si) or silicon carbide (SiC) PowerMOS model
  • Keysight SiC model does not require process parameter information
  • Automatic import of measured data (DC, CV and S-parameters when available)
  • New UI and automated extraction
  • Temperature dependent modeling
  • Model verification and quality check
  • Report generation
  • Fully integrated into the PD1000A Power Device Measurement System for Advanced Modeling solution

Description

The W8536EP IC-CAP SiC PowerMOS Power Electronics Modeling Add-on software package enables the extraction of parameters of circuit compact models for Si and SiC PowerMOS devices. It imports simple and advanced measurement data and automatically extracts a model that can be used in Keysight’s Advanced Design System (ADS). This tool may be used as a part of the larger PD1000A Power Device Measurement System for Advanced Modeling, which covers power device measurements, modeling and circuit simulation. For modeling engineers who plan to innovate their own extraction flows, this tool allows the maximum flexibility to customize their extraction sequences.

IC-CAP DCIV Fit SiC

Figure 1. On the Extract tab, you can extract model parameters using a provided flow or some variation thereof.