Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M8290430A Integrated Coherent Receiver Test Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

M8290430A-0TP Integrated Coherent Receiver Test Application Software, Transportable, Perpetual License

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available Tunable Laser Source Modules 

    Tunable Laser Source Modules

    81600B, 81606A, 81607A, 81608A, 81609A, 81940A, 81949A, 81950A, 81960A, 81980A, 81989A

  • Agilent 8169A Product 8169A Polarization Controller 

    8169A Polarization Controller

    The Keysight 8169A provides determinate SOP setting an internal polarizer and zero-order waveplates from polarized or unpolarized sources with good SOP stability vs. wavelength. Used with N4150A PFL software for Mueller Matrix PDL measurements.

  • Photonic Test & Measurement Products 

    Photonic Test & Measurement Products

    Active & passive optical device test, modulation measurements, time-error measurements, accessories...

  • N7786B Benchtop Polarization Synthesizer N7786B Polarization Synthesizer 

    N7786B Polarization Synthesizer

    The N7786B includes internal SOP monitoring and feedback to determinately set and hold chosen states or sequences of polarization. Fast switching provides single-sweep spectral PDL measurements with the N7700A software.

  • N7714A Four-Port Tunable Laser System Source N7714A Four-Port Tunable Laser System Source 

    N7714A Four-Port Tunable Laser System Source

    The new N7714A is an ideal source for realistic loading of the latest transmission systems. It combines 4 independently tunable laser sources in one-half 19-inch width and one-unit height, and is orderable in C- and L-band channels configurations.

  • no image available M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution 

    M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution

    • Compact and flexible AXIe modular form factor
    • 74 Gbaud maximum symbol rate
    • 83 to 92 GSa/s sample rate
    • 512k samples maximum record length
    • 8 bit ADC resolution