Here’s the page we think you wanted. See search results instead:


Contact an Expert

E6719A Lab Application Suite

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Includes GSM/GPRS, cdma2000, W-CDMA Lab Applications, and Fast Switching capability
  • Saves over 25% when compared to the purchase of individual Lab Applications
  • Additional savings if you have already purchased and installed the E1991A/B Test Application Suite ( E6719A Option 001).


A powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings. These lab applications work with the E5515 test set, creating a complete Network in a Box that allows you to test wireless devices under life-like application environments -- using just one test device.

The E6719A consists of the following products

  • E6701C GSM/GPRS Lab Application
  • E6702B cdma2000 Lab Application
  • E6703B W-CDMA Lab Application
  • E6785B GSM/GPRS, W-CDMA Fast Switching Application