M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution
Sold By: |
|
---|
Prices for: United Kingdom
* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.
Key Features & Specifications
- Compact and flexible AXIe modular form factor
- 74 Gbaud maximum symbol rate
- 83 to 92 GSa/s sample rate
- 512k samples maximum record length
- 8 bit ADC resolution
- Turn-key solutions for testing coherent optical devices
Description
The M8290A is a flexible solution platform for 400G coherent devices and transmitter test. It incorporates a 92 GSa/s modular optical modulation analyzer and a 92 GSa/s 4-channel electrical digitizer. Besides these modules an additional arbitrary waveform generator module up to 92 GSa/s, such as the M8196A, can be added to the same AXIe chassis. This setup results in a compact and flexible coherent test solution that can be used together with additional specialized solution software for Integrated Coherent Receiver (ICR) and Coherent Optical Device module characterization.
Target Applications
- Coherent optical transmitter testing
- Integrated coherent receiver ICR testing
- Testing of coherent optical transmit and receive devices