Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Max. symbol rate 74 Gbaud
  • Sampling rate 83 to 92 GSa/s
  • Memory depth 512 kSa
  • Operating frequency range 1 MHz to 40 GHz
  • Analog bandwidth, uncorrected 37 GHz (3 dB)
  • 2-slot AXIe module with optical input

Description

Optimized for the 400G speed class, the M8292A optical modulation analyzer provides a compact, faceless and rack-mountable test instrument that connects to the optical output of coherent transmitters. It leverages the full feature set of Keysight's vector signal analyzer and optical modulation analyzer software ensuring a known-good customer experience for analyzing complex modulated data signals.

Automated Test Solution for Coherent Optical Transmit and Receive Devices

Coherent optical devices such as dual-polarization IQ modulators and intradyne coherent receivers need to be tested in their different development stages as well as qualified by the system integrators. The optionally available coherent optical device test software provides a turn-key solution for the characterization of these devices, integrating an M8292A optical modulation analyzer module, an M8296A 4-channel high-speed digitizer module and an M8196A high-speed arbitrary waveform generator module.