Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Support for 2G, 3G, and 4G cellular standards, including LTE/LTE-Advanced/NB-IoT/CatM
  • Support for Wi-Fi standards: 802.11a/b/g/n/ac
  • Tests under a wide range of traffic and RF emulation conditions
  • Can generate realistic application-layer traffic conditions
  • Includes a flexible automation engine enabled by Test Automation Platform to create test cases, or use built-in scenarios
  • Integrate UXM Wireless Test Set and Ixia WaveTest System 

Description

The Keysight Cellular + Wi-Fi Emulation System is a powerful, flexible platform that delivers performance results from protocol signaling tests for a complete cellular and Wi-Fi system and includes test automation.