Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S96082A Scalar Mixer/Converter Measurements

Sold By:

Typically Configured Price US$ 6,266

Typical Configuration

S96082A Scalar mixer/converter measurements

  • EDEL-ONLY-01 License certificate delivery - email only
  • S96082A-1FP Scalar mixer/converter measurements, node-locked perpetual license

Typically Configured Price US$ 6,266

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Intuitive user interface for mixer/converter measurements
  • Frequency-offset sweep
  • Match-corrected conversion loss measurements
  • Controls external signal generators and power meters

Description

The S96082A offers the solutions for measuring mixers/frequency converters and amplifier’s harmonics using the ENA. The frequency offset mode (FOM) provides the capability to tune the ENA’s receivers to different frequencies from the source. This enables measuring amplifier’s harmonic responses and mixer/converter’s conversion loss.

The software delivers the highest accuracy for scalar conversion-loss/gain measurements by removing mismatch errors. It can control the analyzer’s built-in source as well as external signal generators for use as LO signals.

You can also measure the mixer’s phase or group delay by characterizing a reference mixer that is connected in series with the mixer under test and mathematically de-embedded.