Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9303A PXIe Synthesizer

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available M9305A PXIe Direct Digital Synthesizer 

    M9305A PXIe Direct Digital Synthesizer

    • 2-slot PXIe
    • Low phase noise

  • no image available M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz 

    M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz

    • 1 MHz to 14, 20, 31.8 or 44 GHz
    • 40 MHz (standard), 160 MHz, 500 MHz or 1 GHz IQ modulation bandwidth
    • Pre-5G OFDM signal with 1% EVM @ 28 GHz, 800 MHz bandwidth