Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9312A PXIe Source Output

Sold By:

Related Products & Solutions

  • no image available M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz 

    M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz

    • 1 MHz to 14, 20, 31.8 or 44 GHz
    • 40 MHz (standard), 160 MHz, 500 MHz or 1 GHz IQ modulation bandwidth
    • Pre-5G OFDM signal with 1% EVM @ 28 GHz, 800 MHz bandwidth