Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U7238E MIPI D-PHY Compliance Test Software

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Automation and accuracy saves you time

  • Increased accuracy, time-savings, and repeatability
  • Advanced debug modes for troubleshooting
  • Automated margin analysis and pass/fail conformance reporting
  • Switching solution for automated multilane testing

Standards supported

  • MIPI Alliance specification for D-PHY v1.0, v1.1, v1.2, v2.0 section 9 electrical characteristics
  • MIPI Alliance D-PHY compliance test suite v1.0, v1.1, v1.2

Requirements

  • Infiniium 6.10 or higher software revision for Infiniium Series oscilloscope
  • MIPI D-PHY switch matrix software feature – optional
  • PrecisionProbe for oscilloscope probe and cable correction - optional

Extensibility

  • Use the User-Defined Application tool to:
  • Create and fully integrate custom tests, configuration variables, and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

Description

Keysight’s U7238E MIPI D-PHY compliance test software for Infiniium oscilloscopes gives you a fast and easy way to validate and debug your embedded D-PHY data links in accordance to the specification and CTS. The D-PHY electrical test software allows you to automatically execute D-PHY electrical checklist tests for CSI-2 and DSI-2 architectures and displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

Used with the automated switching solution, engineers have the ability to:

  • Eliminate reconnections (and errors) -- Simplifies testing by automating tests for each lane of a multilane bus
  • Maintain accuracy -- Engineers can use Keysight’s unique PrecisionProbe or InfiniiSim to compensate switch path losses and skew
  • Customize testing -- The test application can be extended with remote programming hooks interface and a user-defined application for device control, equipment control, and test customization or scripting

Related Industries & Technologies