Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9341B Digital and Analog I/O

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
M9341B-001 Interface cables for M9341B
M9341B-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
M9341B-A6J ANSI Z540-1-1994 Calibration

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Software Products

  • no image available S94701A Automated Measurement Expert (AMX), Test Plan Builder 

    S94701A Automated Measurement Expert (AMX), Test Plan Builder

    • Intuitive wizard to create your test plans for the multiport PXI VNA
    • Quick and easy setup of complicated multiport tests
    • Supports operation between the VNA and peripherals (i.e. PXI DIO or Switch Module)

  • no image available S94702A Automated Measurement Expert (AMX), VNA Plugin 

    S94702A Automated Measurement Expert (AMX), VNA Plugin

    • Easy customization of test programs based on the Keysight test automation platform (TAP)
    • Executes multiport and multi-site measurements with the Keysight PXI VNA
    • Supports test plans with external modules (i.e. PXI DIO or Switch Module)

Related Products & Solutions

  • no image available M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz 

    M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz

    • 300 kHz to 4 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz 

    M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz

    • 300 kHz to 6.5 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz 

    M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz

    • 300 kHz to 20 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz 

    M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz

    • 300 kHz to 26.5 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz 

    M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz

    • 300 kHz to 9 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz 

    M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz

    • 300 kHz to 14 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs