Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available M8070A System Software for M8000 Series of BER Test Solutions 

    M8070A System Software for M8000 Series of BER Test Solutions

    • System Software for J-BERT M8020A
    • Graphical user interface
    • Remote control

  • no image available N5412D Serial Attached SCSI − 3 (SAS-3) Compliance Test Software 

    N5412D Serial Attached SCSI − 3 (SAS-3) Compliance Test Software

    • Automatically executes electrical checklist tests at SAS interface points
    • Displays the results in a flexible report format
    • Supports tests that require the SAS3_EYEOPENING and WDP tests

Related Products & Solutions

  • no image available M8020A J-BERT High-Performance BERTs 

    M8020A J-BERT High-Performance BERTs

    • Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
    • 1- 4 16 Gb/s BERT channels in a 5-slot AXIe chassis
    • Integrated and adjustable ISI for loss emulation
    • Built-in clock data recovery and equalization

  • no image available M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • no image available DSAV334A Infiniium V-Series Oscilloscope: 33 GHz, 4 Analog Channels 

    DSAV334A Infiniium V-Series Oscilloscope: 33 GHz, 4 Analog Channels

    • 33 GHz bandwidth
    • 4 analog channels
    • 80 GSa/s on 2 channels
    • 160-bit hardware serial trigger option

Related Industries & Technologies