Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 119,333

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N5290A301 Frequency extender bias tee adapter kit US$ 1,432
N5290A302 Frequency extender desktop positioner US$ 2,639

Prices are subject to change without notice.

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years US$ 4,758
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years US$ 9,515

Prices are subject to change without notice.

Related Products & Solutions

  • no image available 85059B 1 mm Calibration Kit 

    85059B 1 mm Calibration Kit

    • Industry first 120 GHz mechanical 1 mm calibration kit (85059B)
    • Provide traceable calibration for Keysight millimeter-wave network analyzer systems

  • no image available 85059V 1 mm Verification Kit 

    85059V 1 mm Verification Kit

    • Industry first 120 GHz mechanical 1 mm verification kit
    • Enables to verify the measurement calibration and to verify the network analyzer is operating within its specifications.

  • no image available N5293AX03 110 GHz Frequency Extender 

    N5293AX03 110 GHz Frequency Extender

    • Compact size frequency extender module with a bias tee covers 900 Hz to 110 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2 m cable length

  • no image available N5290A 900 Hz to 110 GHz PNA MM-Wave System 

    N5290A 900 Hz to 110 GHz PNA MM-Wave System

    • 900 Hz to 110 GHz single-sweep network analyzer
    • 2- or 4-port system with compact frequency extenders
    • Accurate and versatile mm-meter wave system

  • no image available N5291A 900 Hz to 120 GHz PNA MM-Wave System 

    N5291A 900 Hz to 120 GHz PNA MM-Wave System

    • 900 Hz to 120 GHz single-sweep network analyzer
    • 2/4 port system with compact frequency extenders
    • Accurate and versatile mm-meter wave system

  • no image available N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port 

    N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port

    • 2- or 4-ports
    • Supports the connection with PNA or PNA-X B model 26.5 GHz and above
    • Accurate and stable measurements with dedicated interface connectors and cables
    • Works with existing OML/VDI frequency extender modules