Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

S94521A Arbitrary load control, X-parameters

  • S94521A-1FP Arbitrary load control, X-parameters, fixed perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Integrated fundamental frequency controlled NVNA solution
  • Passive source tuner pre-match (supported only Maury passive tuners)
  • Passive load tuner control (variable load) (supported only Maury passive tuners)
  • Active source control for load tuning
  • Hybrid (passive source tuner pre-match, passive load tuner pre-match and active load source control)
  • Workable with CW (continuous sine wave) and pulsed RF
  • Fixed DC control, Amcad pulse system for pulsed DC

Description

The S94521A arbitrary load control X-parameters (ALC) provides passive, active or hybrid load control for extracting X-parameter models far from 50 Ohms. This application is ideal for high power transistor/amplifier design and validation.

The new ALC application is highly integrated and interactive with the NVNA software providing setup, dc I/V selection, measurement, analysis, and model extraction. Each tab in the application guides you through the process. Adjustments can be made, based on measurement results, before selecting to extract the final X-parameter model. Built-in flexibility enables integration into user systems ranging from the very simple to very complex.