Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 132,596

Typical Configuration

S930909A Spectrum analysis, up to 90 GHz

  • S930909A-1FP Spectrum analysis, up to 90 GHz, fixed perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

Typically Configured Price US$ 132,596

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • High-performance spectrum analysis up to 90 GHz on N5290A/91A broadband network analyzers and other various banded millimeter-wave network analyzer configurations.
  • Fast spurious searches
  • A multi-channel SA with internal swept-signal generators
  • In-fixture spectrum measurements using VNA calibration
  • Fast band-/noise-power measurements

Description

The S930909A spectrum analysis (SA) adds high-performance microwave spectrum analysis up to 90 GHz on N5290A/91A broadband network analyzers and other various banded millimeter-wave network analyzer configurations. With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over broad frequency ranges. Simultaneous spectrum measurements can be done using up to five test and reference receivers. This multi-channel SA can be used with the internal swept-signal generators for efficient measurements of spurious signals emanating from mixers and frequency converters. The SA application employs source-power and receiver-response calibration as well as fixture de-embedding, providing in-fixture and on-wafer spectrum measurements with the highest level of accuracy.

The upper frequency range of the SA application is determined by the installed SA license or the stop frequency of the instrument, whichever is smaller.