Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

The W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance software bundle provides users a complete modeling solution

  • Utilize the turn-key model extraction packages and the modeling utilities in MBP
  • Perform model quality check and generate the report automatically in MQA

Description

The W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance software bundle is a complete modeling solution from model parameter extraction, model quality assurance to the final report generation. It includes the components listed in the table below.

Model Number Product Name Description
W8601EP/ET MBP Core Environment The MBP Core Environment includes all the necessary components for data loading, model simulation, parameter extraction, and model generation. Simulation can be performed by either the internal engine or external simulators (e.g. HSPICE, Spectre). The extraction packages for BSIM3, BSIM4, Gummel-Poon, resistor, capacitor, diode, JFET and macro model are included by default.
W8644BP/BT MQA Core Environment The MQA Core Environment includes the basic components, simulator interfaces and utilities that allows you to check SPICE model quality and generate reports automatically. By default, the core environment supports the validation of BSIM3, BSIM4, Gummel-Poon, Mextram, HICUM, diodes, resistors, capacitors and inductors.

Return to Model Builder Program (MBP)