Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9240NRZA User-definable Manchester and NRZ Trigger and Decode for M924XA Series Oscilloscopes

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
M9240NRZA-1FP Manchester/NRZ protocol triggering and analysis, perpetual node-locked license US$ 1,150
M9240NRZA-1FY Manchester/NRZ protocol triggering and analysis, 12 month node-locked license US$ 437
M9240NRZA-1TP Manchester/NRZ protocol triggering and analysis, perpetual transportable license US$ 1,494
M9240NRZA-1TY Manchester/NRZ protocol triggering and analysis, 12 month transportable license US$ 568

Prices are subject to change without notice.

Related Software Products

  • N8900A InfiniiView Oscilloscope Analysis Software M9240AWGA WaveGen 20 MHz Function/Arbitrary Waveform Generator Software for M924XA Series Oscilloscopes 

    M9240AWGA WaveGen 20 MHz Function/Arbitrary Waveform Generator Software for M924XA Series Oscilloscopes

    • Integrated 20-MHz built-in function/arbitrary waveform generator
    • Can be purchased with scope or as upgrade
    • 10 bits, 100 MSa/s, 8 kpts, DDS technology
    • Create/edit AWG waveforms
    • Internal memory and USB thumb drive save/recall

  • N8900A InfiniiView Oscilloscope Analysis Software M9240MSKA Mask Limit Testing Software for M924XA Series Oscilloscopes 

    M9240MSKA Mask Limit Testing Software for M924XA Series Oscilloscopes

    • Automatically create mask with input standard
    • Easily download industry-standard multi-region masks/setups
    • Test up to 280K waveforms/sec with industry-fastest hardware-based mask test technology
    • Detailed pass/fail statistics
       

  • N8900A InfiniiView Oscilloscope Analysis Software M9240VIDA Enhanced Video/TV Application Package Software for M924XA Series Oscilloscopes 

    M9240VIDA Enhanced Video/TV Application Package Software for M924XA Series Oscilloscopes

    • Trigger on array of HDTV standards
    • Generic (custom bi-level and tri-level sync video standards)
    • M9240A Series oscilloscope come standard with NTSC, PAL, PAL-M, SECAM support
       

  • N8900A InfiniiView Oscilloscope Analysis Software M9240CMPA Computer Serial Trigger/Analysis (RS232/422/485/UART) Software for M924XA Series Scopes 

    M9240CMPA Computer Serial Trigger/Analysis (RS232/422/485/UART) Software for M924XA Series Scopes

    • Protocol trigger/hardware-based protocol decode
    • Support for RS-232/422/485 and other UART serial buses
    • Multiple Bus decode trigger and listing display
    • On-screen protocol decode in binary/HEX/ASCII and time-corrected with serial data waveform

  • N8900A InfiniiView Oscilloscope Analysis Software M9240CXPA CXPI Trigger and Decode Software for M924XA Series Oscilloscopes 

    M9240CXPA CXPI Trigger and Decode Software for M924XA Series Oscilloscopes

    • Decoding and trigger on Clock Extension Peripheral Interface (CXPI) protocol including standard/long frames
    • Hardware-based decoding captures random/infrequent errors quickly
    • Supports dual-bus analysis with time-interleave lister display

Related Products & Solutions

  • no image available M9243A PXIe 1 GHz Oscilloscope 

    M9243A PXIe 1 GHz Oscilloscope

    • 1 GHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9242A PXIe 500 MHz Oscilloscope 

    M9242A PXIe 500 MHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9241A PXIe 200 MHz Oscilloscope 

    M9241A PXIe 200 MHz Oscilloscope

    • 200 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9243A PXIe 1 GHz Oscilloscope 

    M9243A PXIe 1 GHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9241A PXIe 200 MHz Oscilloscope 

    M9241A PXIe 200 MHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9242A PXIe 500 MHz Oscilloscope 

    M9242A PXIe 500 MHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate