Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,891

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available DSOX4CXPI CXPI (Clock Extension Peripheral Interface) Triggering and Analysis for 4000 X-Series 

    DSOX4CXPI CXPI (Clock Extension Peripheral Interface) Triggering and Analysis for 4000 X-Series

    • Supports decoding and triggering on the Clock Extension Peripheral Interface (CXPI) protocol
    • Hardware-based decoding to capture random and infrequent errors quickly
    • Supports dual-bus analysis with time-interleave lister display
       

  • GDDR5 compliance application DSOXT3CXPI CXPI (Clock Extension Peripheral Interface) Triggering and Analysis for 3000T X-Series 

    DSOXT3CXPI CXPI (Clock Extension Peripheral Interface) Triggering and Analysis for 3000T X-Series

    • Supports decoding and triggering on the Clock Extension Peripheral Interface (CXPI) protocol
    • Hardware-based decoding to capture random and infrequent errors quickly
    • Supports dual-bus analysis with time-interleave lister display
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6APPBNDL Application Bundle for InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6APPBNDL Application Bundle for InfiniiVision 6000 X-Series Oscilloscopes

    • Single license enables all software
    • Includes 17 software applications
    • For InfiniiVision 6000 X-Series oscilloscopes

Related Products & Solutions

  • no image available MSOX6002A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 2 Analog and 16 Digital Channels 

    MSOX6002A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 2 Analog and 16 Digital Channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • no image available DSOX6002A Oscilloscope: 1 GHz - 6 GHz, 2 Analog Channels 

    DSOX6002A Oscilloscope: 1 GHz - 6 GHz, 2 Analog Channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • no image available MSOX6004A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 4 Analog Plus 16 Digital Channels 

    MSOX6004A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 4 Analog Plus 16 Digital Channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • no image available DSOX6004A Oscilloscope: 1 GHz - 6 GHz, 4 Analog Channels 

    DSOX6004A Oscilloscope: 1 GHz - 6 GHz, 4 Analog Channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

Related Industries & Technologies