Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,568

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available DSOXT3NRZ User-definable Manchester and NRZ Trigger and Decode for 3000T X-Series Oscilloscopes 

    DSOXT3NRZ User-definable Manchester and NRZ Trigger and Decode for 3000T X-Series Oscilloscopes

    • Encoding: Manchester or NRZ
    • Baud rate: 5 kbps to 5 Mbps
    • Sync/start bits: 0 to 255
    • Bit order: MSB or LSB
    • Idle: 1.5 to 32 bits
       

  • no image available DSOX6NRZ User-definable Manchester and NRZ Trigger and Decode for 6000 X-Series Oscilloscopes 

    DSOX6NRZ User-definable Manchester and NRZ Trigger and Decode for 6000 X-Series Oscilloscopes

    • Encoding: Manchester or NRZ
    • Baud rate: 5 kbps to 5 Mbps
    • Sync/start bits: 0 to 255
    • Bit order: MSB or LSB
    • Idle: 1.5 to 32 bits

  • no image available DSOX6CXPI CXPI (Clock Extension Peripheral Interface) Triggering and Analysis for 6000 X-Series 

    DSOX6CXPI CXPI (Clock Extension Peripheral Interface) Triggering and Analysis for 6000 X-Series

    • Supports decoding and triggering on the CXPI protocol, including standard and long frames
    • Hardware-based decoding to capture random and infrequent errors quickly
    • Supports dual-bus analysis with time-interleave lister display

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX4APPBNDL Application bundle for InfiniiVision 4000 X-Series oscilloscopes 

    DSOX4APPBNDL Application bundle for InfiniiVision 4000 X-Series oscilloscopes

    • Bundle application
    • Enables 16 software apps
    • For 4000 X-Series oscilloscopes
       

Related Products & Solutions

  • no image available MSOX4052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX4052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4022A Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX4022A Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 16 Digital Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4032A Mixed Signal Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX4032A Mixed Signal Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels 

    MSOX4104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels

    • 1 GHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4154A Mixed Signal Oscilloscope: 1.5 GHz, 4 Analog Plus 16 Digital Channels 

    MSOX4154A Mixed Signal Oscilloscope: 1.5 GHz, 4 Analog Plus 16 Digital Channels

    • 1.5 GHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4024A Oscilloscope: 200 MHz, 4 Analog Channels 

    DSOX4024A Oscilloscope: 200 MHz, 4 Analog Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4032A Oscilloscope: 350 MHz, 2 Analog Channels 

    DSOX4032A Oscilloscope: 350 MHz, 2 Analog Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4034A Oscilloscope: 350 MHz, 4 Analog Channels 

    DSOX4034A Oscilloscope: 350 MHz, 4 Analog Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4052A Oscilloscope: 500 MHz, 2 Analog Channels 

    DSOX4052A Oscilloscope: 500 MHz, 2 Analog Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4154A Oscilloscope: 1.5 GHz, 4 Analog Channels 

    DSOX4154A Oscilloscope: 1.5 GHz, 4 Analog Channels

    • 1.5 GHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4022A Oscilloscope: 200 MHz, 2 Analog Channels 

    DSOX4022A Oscilloscope: 200 MHz, 2 Analog Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4054A Oscilloscope: 500 MHz, 4 Analog Channels 

    DSOX4054A Oscilloscope: 500 MHz, 4 Analog Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX4024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX4034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX4054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4104A Oscilloscope: 1 GHz, 4 Analog Channels 

    DSOX4104A Oscilloscope: 1 GHz, 4 Analog Channels

    • 1 GHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology