Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DSOX6FRA Frequency Response Analysis (FRA) for InfiniiVision 6000 X-Series Oscilloscopes

Sold By:

Starting From US$ 1,891

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available DSOXT3FRA Frequency Response Analysis (FRA) for InfiniiVision 3000T X-Series Oscilloscopes 

    DSOXT3FRA Frequency Response Analysis (FRA) for InfiniiVision 3000T X-Series Oscilloscopes

    • Dynamic range: > 80 dB (typical)
    • Frequency range: 20 Hz to 20 MHz
    • Sweep or single frequency test modes
    • Fixed test amplitude or custom Amplitude Profile
    • 10 to 50 points per decode

  • no image available DSOX4FRA Frequency Response Analysis (FRA) for InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4FRA Frequency Response Analysis (FRA) for InfiniiVision 4000 X-Series Oscilloscopes

    • Dynamic range: > 80 dB (typical)
    • Frequency range: 20 Hz to 20 MHz
    • Sweep or single frequency test modes
    • Fixed test amplitude or custom amplitude profile
    • 10 to 50 points per decode
       

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX6APPBNDL Application Bundle for InfiniiVision 6000 X-Series Oscilloscopes 

    DSOX6APPBNDL Application Bundle for InfiniiVision 6000 X-Series Oscilloscopes

    • Single license enables all software
    • Includes 17 software applications
    • For InfiniiVision 6000 X-Series oscilloscopes

Related Products & Solutions

  • no image available MSOX6002A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 2 Analog and 16 Digital Channels 

    MSOX6002A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 2 Analog and 16 Digital Channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • no image available DSOX6002A Oscilloscope: 1 GHz - 6 GHz, 2 Analog Channels 

    DSOX6002A Oscilloscope: 1 GHz - 6 GHz, 2 Analog Channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • no image available MSOX6004A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 4 Analog Plus 16 Digital Channels 

    MSOX6004A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 4 Analog Plus 16 Digital Channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • no image available DSOX6004A Oscilloscope: 1 GHz - 6 GHz, 4 Analog Channels 

    DSOX6004A Oscilloscope: 1 GHz - 6 GHz, 4 Analog Channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate