Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S94701A Automated Measurement Expert (AMX), Test Plan Builder

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available M9341B Digital and Analog I/O 

    M9341B Digital and Analog I/O

    • The Keysight M9341B Digital and Analog I/O provides communication signals between the PXI Vector Network Analyzer (VNA), device under test (DUT) and external peripherals such as a device handler in an automated test system.

  • no image available M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz 

    M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz

    • 300 kHz to 4 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz 

    M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz

    • 300 kHz to 6.5 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz 

    M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz

    • 300 kHz to 20 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz 

    M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz

    • 300 kHz to 26.5 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz 

    M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz

    • 300 kHz to 9 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz 

    M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz

    • 1 MHz to 9 GHz
    • Up to 12-ports in one chassis, 24-ports in two chassis
    • Improve accuracy, yield & margins with the best PXI VNA speed, dynamic range, trace noise and stability

  • no image available KS8400A Test Automation on PathWave 

    KS8400A Test Automation on PathWave

    • Powerful, flexible and extensible test sequencer software.
    • Timing analyzer helps optimize test plan speed.
    • Result Viewer helps visualize, compare and analyze test plan data
    • GUI simplifies test plan creation and troubleshooting

  • no image available M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz 

    M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz

    • 300 kHz to 14 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs