Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9061C Remote Language Compatibility Application, Multi-Touch UI

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

You must add options to the base product to obtain a price estimate.
N9061C-1FP Remote language compatibility for 8566/68 and 856xE/EC, licensed as -1FP and -2FP, fixed perpetual license US$ 660

Prices are subject to change without notice.

Related Software Products

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

Related Products & Solutions

  • no image available N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz 

    N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz

    • Master signal characterization essentials with the leading low-cost tool in signal analysis
    • Perform cost-effective stimulus response measurements with optional built-in tracking
    • Add crucial functionality with X-Series measurement applications

  • no image available N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz 

    N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz

    • Address diverse needs with the fast, flexible EXA
    • Get the most cost-effective analysis for millimeter-wave measurements
    • Measure the smallest signals in the presence of large ones

  • no image available N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz 

    N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz

    • Quickly adapt to evolving test requirements of wireless devices
    • Shorten test times with hardware-accelerated power measurements, rapid display updates and marker peak searches & fast swee
    • Simplify testing with one-button measurements from X-Series apps

  • no image available N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • The benchmark for demanding applications in aerospace, defense, commercial communications and more
    • Advanced performance, flexibility, capability, and expandability
    • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

Related Industries & Technologies