Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S93118A Fast CW Measurements

Sold By:
Product will be discontinued: 31 May 2019

A replacement for this product is available:

Typically Configured Price US$ 16,978

Typical Configuration

S93118A Fast CW measurements

  • S93118A-1FP Fast CW measurements, fixed perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

Typically Configured Price US$ 16,978

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 400,000 points per second data acquisition simultaneously on five receivers
  • Five IF inputs available for simultaneous measurements
  • Fast-CW mode enables 500 million point data buffer

Description

The S93118A Fast-CW Mode uses FIFO (first-in first-out) to allow external point- trigger acquisition of 400,000 data points per second on five measurement receivers. When enabled, there is no display update, no background computation, or other interference from the vector network analyzer application. All the data gathered is placed into a 500 million points FIFO buffer. While the data is going into FIFO it can be read from the FIFO buffer. The S93118A is equivalent to Option 118 on PNA/PNA-X Series A model network analyzers.