Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

S93015A Dynamic uncertainty for S-parameters

  • S93015A-1FP Dynamic uncertainty for S-parameters, fixed perpetual license

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • Dynamic and real-time uncertainty calculation during measurements
  • Estimates the combined uncertainty of a calibration standard, noise in measurements, cable and connector repeatability
  • Uncertainty is displayed on the screen with the actual measurement traces
  • Compatible with the current Keysight Uncertainty Calculator
  • Available on all PNA series network analyzers

Description

The S93015A dynamic uncertainty for S-parameters can display the measurement uncertainty dynamically (‘real-time’) on the same screen as the measurement trace and get more reliable uncertainty estimation. The S93015A is equivalent to Option 015 on PNA/PNA-L/PNA-X Series A model network analyzers.