Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

You must add options to the base product to obtain a price estimate.
M9240ATOA-1FP Automotive Serial Triggering and Analysis (CAN, CAN-dbc, CAN FD, LIN), perpetual node-locked license US$ 1,150
M9240ATOA-1FY Automotive Serial Triggering and Analysis (CAN, CAN-dbc, CAN FD, LIN), 12 month node-locked license US$ 437
M9240ATOA-1TP Automotive Serial Triggering and Analysis (CAN, CAN-dbc, CAN FD, LIN), perpetual transportable license US$ 1,494
M9240ATOA-1TY Automotive Serial Triggering and Analysis (CAN, CAN-dbc, CAN FD, LIN), 12 month transportable license US$ 568

Prices are subject to change without notice.

Related Software Products

  • N5384A High-speed SDA M9240ATOA Automotive Serial Triggering and Analysis for M924XA Series Oscilloscopes 

    M9240ATOA Automotive Serial Triggering and Analysis for M924XA Series Oscilloscopes

    • Fastest throughput oscilloscope solution for triggering on and analyzing CAN/LIN serial buses
    • CAN eye-diagram mask testing
    • Precision differential active probes available
       

  • N5384A High-speed SDA M9240FRAA Frequency Response Analyzer for M924XA Series Oscilloscopes 

    M9240FRAA Frequency Response Analyzer for M924XA Series Oscilloscopes

    • Dynamic range > 80 dB (typical)
    • Frequency range 20 Hz to 20 MHz
    • Sweep or single frequency testing
    • 10 mV to 2.5 V output amplitude
    • 10 to 50 points per decode


     

  • N5384A High-speed SDA M9240PWRA Power Analysis Application for M924XA Series Oscilloscopes 

    M9240PWRA Power Analysis Application for M924XA Series Oscilloscopes

    • Test power supply designs
    • Get clear, consistent reporting
    • Works with M9241A, M9242A and M9243A PXIe modular oscilloscopes
       

  • N8900A InfiniiView Oscilloscope Analysis Software M9240AWGA WaveGen 20 MHz Function/Arbitrary Waveform Generator Software for M924XA Series Oscilloscopes 

    M9240AWGA WaveGen 20 MHz Function/Arbitrary Waveform Generator Software for M924XA Series Oscilloscopes

    • Integrated 20-MHz built-in function/arbitrary waveform generator
    • Can be purchased with scope or as upgrade
    • 10 bits, 100 MSa/s, 8 kpts, DDS technology
    • Create/edit AWG waveforms
    • Internal memory and USB thumb drive save/recall

  • N8900A InfiniiView Oscilloscope Analysis Software M9240MSKA Mask Limit Testing Software for M924XA Series Oscilloscopes 

    M9240MSKA Mask Limit Testing Software for M924XA Series Oscilloscopes

    • Automatically create mask with input standard
    • Easily download industry-standard multi-region masks/setups
    • Test up to 280K waveforms/sec with industry-fastest hardware-based mask test technology
    • Detailed pass/fail statistics
       

  • N8900A InfiniiView Oscilloscope Analysis Software M9240VIDA Enhanced Video/TV Application Package Software for M924XA Series Oscilloscopes 

    M9240VIDA Enhanced Video/TV Application Package Software for M924XA Series Oscilloscopes

    • Trigger on array of HDTV standards
    • Generic (custom bi-level and tri-level sync video standards)
    • M9240A Series oscilloscope come standard with NTSC, PAL, PAL-M, SECAM support
       

  • N8900A InfiniiView Oscilloscope Analysis Software M9240CMPA Computer Serial Trigger/Analysis (RS232/422/485/UART) Software for M924XA Series Scopes 

    M9240CMPA Computer Serial Trigger/Analysis (RS232/422/485/UART) Software for M924XA Series Scopes

    • Protocol trigger/hardware-based protocol decode
    • Support for RS-232/422/485 and other UART serial buses
    • Multiple Bus decode trigger and listing display
    • On-screen protocol decode in binary/HEX/ASCII and time-corrected with serial data waveform

  • N8900A InfiniiView Oscilloscope Analysis Software M9240CXPA CXPI Trigger and Decode Software for M924XA Series Oscilloscopes 

    M9240CXPA CXPI Trigger and Decode Software for M924XA Series Oscilloscopes

    • Decoding and trigger on Clock Extension Peripheral Interface (CXPI) protocol including standard/long frames
    • Hardware-based decoding captures random/infrequent errors quickly
    • Supports dual-bus analysis with time-interleave lister display

  • N8900A InfiniiView Oscilloscope Analysis Software M9240NFCA NFC Automated Test Software for M924XA Series Oscilloscopes 

    M9240NFCA NFC Automated Test Software for M924XA Series Oscilloscopes

    • NFC-A, -B, -F (212 kbps), & -F (424 kbps) Poller & Listener mode PC-based automated tests
    • Resonant frequency test
    • Hardware NFC triggering
    • 3-in-1 programmable NFC antenna (ordered separately)
       

  • N8900A InfiniiView Oscilloscope Analysis Software M9240SNSA SENT (Single Edge Nibble Transmission) Trigger and Analysis Software for M924XA Series Oscilloscopes 

    M9240SNSA SENT (Single Edge Nibble Transmission) Trigger and Analysis Software for M924XA Series Oscilloscopes

    • Triggering and decode of SENT buses
    • Supports a variety of message formats
    • Available for M9240A Series oscilloscopes

  • N8900A InfiniiView Oscilloscope Analysis Software M9240EMBA Embedded Serial Triggering and Analysis (I²C) Software for M924XA Series Oscilloscopes 

    M9240EMBA Embedded Serial Triggering and Analysis (I²C) Software for M924XA Series Oscilloscopes

    • Fastest throughput oscilloscope I²C/SPI serial bus trigger on/analysis
    • Multiple bus decode trigger/list display
    • Support for I²C & 2/3/4-wire SPI serial protocols
    • On-screen serial decode time-correlated with serial data waveforms

Related Products & Solutions

  • no image available M9240A PXIe AutoProbe Power Module for M924XA Modular Oscilloscopes 

    M9240A PXIe AutoProbe Power Module for M924XA Modular Oscilloscopes

    • Provides AutoProbe connection interface for up to four Keysight probes
    • Works with up to two M9241A, M9242A or M9243A modular oscilloscopes installed in adjacent PXI slots
    • Provides power required for associated probes

  • no image available M9243A PXIe 1 GHz Oscilloscope 

    M9243A PXIe 1 GHz Oscilloscope

    • 1 GHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9242A PXIe 500 MHz Oscilloscope 

    M9242A PXIe 500 MHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9241A PXIe 200 MHz Oscilloscope 

    M9241A PXIe 200 MHz Oscilloscope

    • 200 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9243A PXIe 1 GHz Oscilloscope 

    M9243A PXIe 1 GHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9241A PXIe 200 MHz Oscilloscope 

    M9241A PXIe 200 MHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • no image available M9242A PXIe 500 MHz Oscilloscope 

    M9242A PXIe 500 MHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate