Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Nemo WindCatcher Multi-Data Analytics Solution

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Optimize OPEX by streamlining analytics processes in a multivendor environment

Vendor-neutral, multi-data analytics solution that provides the most comprehensive network analysis available in the market.

  • Supports a wide range of data inputs, e.g. drive test data, including 5G NR, and Operations Support Systems (OSS) data
  • 3D visualization of 5G NR field test data and beams
  • One tool to process data from various tools from major measurement vendors
  • Industry-leading desktop-based drive test data post-processing tool for radio access network analysis
  • For network planning engineers, network performance engineers, handset testing groups, and technology development groups

Available as a client server and stand-alone desktop configuration for drive test use case automation and drill down analysis

  • Nemo WindCatcher Server automates key drive test use cases, such as acceptance, benchmarking, optimization, and monitoring
  • Full automation for data management, processing, and reporting
  • Data can be downloaded from Nemo Cloud, FTP sites or uploaded from clients
  • Near real-time email reports
  • Interactive dashboards with ability to drill down
  • Customizable reports and dashboards
  • Multiple clients can be used for standalone analytics or connected to the server to access processed data, reports, dashboards, or raw data

Easy to use, versatile

  • Single-click option to load large amounts of data files
  • Drag-and-drop based UI with dashboards for easy overview
  • Processes large volumes of drive test data and/or walk test data with ease
  • Multi-core processing functionality for faster data output and lesser wait times
  • Multiple devices and data sets can be merged to create large data sets
  • Designed for optimization, acceptance, and benchmarking of new technologies and high speed data networks
  • Support for latest wireless technologies, such as 5G NR

Wide application support

Description

Network analytics in a multivendor environment

Nemo WindCatcher is the industry leading desktop-based drive test data post-processing tool for radio access network analysis.

It is a vendor-neutral, multi-data, multi-wireless access technology solution that provides the most comprehensive solution available in the market. It supports a wide range of data inputs and all major data collection tools on the market, and it is optimized for heterogeneous test environments and processes.

Nemo WindCatcher is loaded with extremely robust out-of-the-box features for powerful data aggregation and analytical functionality, one-step analysis, and detailed reporting. Users can quickly identify and solve problems maximizing overall productivity and efficiency.

Flexible in-depth analysis

Wireless network operators can leverage Nemo WindCatcher to analyze large amounts of drive test data to enhance customer experience through efficient network optimization, new technology roll-out, and troubleshooting. Operators can deploy new technologies, such as 5G NR, LTE, LTE-A and Voice over LTE (VoLTE), using the advanced analytics in Nemo WindCatcher. Device manufacturers can use Nemo WindCatcher to modify the functionality of their devices for use in different network conditions.

5G NR beams can be visualized on a 3D map to detect the attenuation of buildings and trees on the signal level and to evaluate beam width and coverage in real life.

Small cell/Distributed Antenna Systems (DAS) feature

Nemo WindCatcher DAS/Small Cells module provides an efficient method for validating and testing multi-floor indoor venues, such as stadiums and airports, using a purpose-built project manager feature. In-building deployment teams can use Nemo WindCatcher to verify DAS implementations and generate reports for the commissioning of venues.

For more information about Nemo RF Network Solutions, please visit Keysight Nemo Wireless Network Solutions.