Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Nemo Walker Air In-Building Measurement Solution

Sold By:

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Ensure competitiveness of your wireless network indoors to optimize customer satisfaction and minimize churn

Efficient in-building benchmarking and coverage measurement of wireless networks

  • Indoor map with markers and geodetic coordinates
  • Tablet for centralized control of up to seven devices, including a portable scanner
  • Centralized control of multiple test terminals via Bluetooth connection
  • Measurement data from devices in backpack displayed in graphs on the master control tablet

Wide application testing

  • Ability to compare how actual services like YouTube, Facebook, LinkedIn, WhatsApp, Viber, BiP, mScore, Twitter, Dropbox and Instagram work from an end-user perspective
  • Ability to test any application for a limited set of parameters using automated scripts

Supporting latest technologies

  • Support for POLQA and PESQ voice quality testing
  • Support for PEVQ-S video quality testing
  • Support for Voice over WiFi (VoWiFi), Video over WiFi (ViWiFi), and Video over LTE (ViLTE) testing
  • Map navigation based on Google Maps
  • Support for DRT4311B scanner and PCTEL IBflex scanner
  • Support for Qualcomm and Samsung chipsets
     

Description

Nemo Walker Air for indoor benchmarking of wireless networks

Nemo Walker Air provides you with the best real-time measurement and benchmarking. Nemo Walker Air’s extensive application testing features offer full application-level metrics on voice calls, voice quality, FTP/HTTP data transfers, Iperf, HTML browsing, YouTube streaming, Facebook testing, LinkedIn testing, Twitter testing, Instagram testing, email testing, WhatsApp testing, Viber testing, SMS & MMS messaging, and ping.

Versatile Indoor Benchmarking – for all wireless technologies

An optional, customized backpack offers a compact carrying solution for the whole system. The backpack has specially made slots for six devices. It is also lightweight, weighing just 3,6kg when fully loaded with a complete set of Nemo Walker Air equipment. Nemo Walker Air backpack includes high-quality USB batteries, and can be used as a standalone system without an external power source.

Nemo Walker Air indoor benchmarking tool offers real-time display of key RF and application-level metrics, such as Voice Quality Mean Opinion Score (VQ MOS) score.

Remote control and management

Nemo Cloud enables remote control and management of Nemo Walker Air units used in field measurement campaigns. This provides real-time control and monitoring of measurement product fleets as well as improved responsiveness of measurement projects in the field. The centralized product and fleet control together with online inventory management give customers the tools to get more out of their measurement resources and product portfolio.