Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

FSI-60081 FSI-60081 DDR333 SDRAM 200 pin SO-DIMM Analysis Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Analysis Probe Configuration

  • 333 MT/s protocol decode· 4 GHz timing analysis
  • Compatible with all 200-pin, 2.5V DDR SDRAM SO-DIMMs
  • Registered and non-registered SO-DIMMs supported
  • x4 and x8 SDRAMs are supported

Features

  • Quick and easy connection to the SO-DIMM memory system

Description

This product is available from FuturePlus Systems Corp. as model FS2333 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2333 provides complete protocol decode and timing for 333 MT/s DDR SDRAM memory systems with a 200-pin SO-DIMM configuration. The 333 MT/s protocol decode of the memory system includes reads and writes. 4 GHz timing analysis gives accurate insight into timing relationships. Included with each FS2333 is the probe hardware, including adapter boards for both left and right hand SO-DIMM connectors.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com