Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Interposers
- W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A
W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A
Passively monitors the LPDDR4 200-ball DRAM package and has been tested to 3200 MT/s
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
For LPDDR4x compatible interposers, contact your Keysight representative. W6601A and W6602A interposers are only compatible with LPDDR4, not with LPDDR4x.
Features
- LPDDR4 200-ball rigid BGA interposer tested to 3200 MT/s
- Provides connection to all address, command, control, DQSt, and DQ from an LPDDR4 200-ball package to two U4164A logic analyzer modules using two U4207A RC zero ohm, SoftTouchPro direct connect probes
- Passively probes LPDDR4 200-ball package
The W6602A LPDDR4 rigid RC BGA interposer for LPDDR4 200-ball DRAM enables capture of simultaneous read and write traffic at data rates and has been tested to 3200 MT/s. Two U4207A zero Ω, 34-channel, soft touch pro, single-ended, 4 x 160-pin direct connect probes are required to connect the W6602A LPDDR4 BGA interposer into two U4164A logic analyzer modules. The W6602A LPDDR4 rigid RC BGA interposer allows signal access to the LPDDR4 signals critical to your debug and validation effort through a U4164A logic analyzer system. The probe works in existing designs and eliminates the need for up-front planning or redesign. The probe connects directly to the balls of the DRAM using a LPDDR4 200-ball riser (included) or an optional 3rd party socket (not provided), enabling operation and acquisition of LPDDR4 signals.
Interested in a W6602A?
Featured Resources for W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects Using 2x U4207A
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility