Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Maximum total output power (= sum of total module output power)

  • 400 W when operating from 100 - 240 VAC input

AC input

  • Nominal Input Ratings: 100 VAC - 240 VAC; 50/60/400 Hz
  • Input Range: 86 VAC - 264 VAC
  • Power Consumption: 1000 VA typical
  • Fuse Internal fuse (not customer accessible)

Protection response characteristics

  • INH input: 5 µs from receipt of inhibit to start of shutdown
  • Fault on coupled outputs: < 10 µs (from receipt of fault to start of shutdown)

Description

The Keysight N6710C is a 400 W build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6710C consists of 1 N6700C mainframe and from 1 to 4 DC power modules. Modules are ordered as options to the N6710C.

The N6700 Low-Profile Modular Power System offers small size with up to 4 outputs in 1U of rack space, and GPIB, LAN, USB, LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.

Click here to learn about N6700 Modular Power System