Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit

Sold By:

Configure

Prices for: Slovenia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Applications

  • Aerospace Defense
  • Satcom
  • Electronic test
  • Communications

Functionality

  • 2 slot PXIe card providing 2 channel AWG and 2 channel digitizer with shared FPGA
  • AWG: 500 MSa/s, 16 bit, 200 MHz bandwidth - includes function generation (sinusoidal, triangular, square, DC) and phase, frequency and amplitude modulation capability
  • Digitizer: 500 MSa/s, 14 bit, 200 MHz bandwidth - includes advanced data acquisition system with flexible triggering and programmable cycles and data bursts

Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Less than 400 ns input to output latency
  • Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3302A, Option HV1 required)
  • Graphical FPGA Design Environment (M3602A) enables easy customization of the M3302A by the non-FPGA programmer. (M3302A, Option PF1 required)

Solutions
 

  • E6962A Automotive Ethernet Compliance

Description

The M3302A PXIe AWG/digitizer is ideal for Aerospace Defense applications as well as general purpose automated test requirements. The shared FPGA enables less than 400 ns latency between input to output. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its coherent transceiver capability to enable a number of solutions including Narrowband Radar Target Simulation, Channel Emulation, EW, BB electronics, design and manufacturing in Wireless Devices BB and IF transceivers, Software Defined Instrumentation and Hardware in the Loop (HIL).