Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

You must add options to the base product to obtain a price estimate.
M3300A-C24 Two + four channels US$ 14,184
M3300A-C48 Four + eight channels US$ 19,294
M3300A-CLF Fixed sampling clock, low jitter US$ 0
M3300A-DM1 Dual Modulation Capability (Amplitude and Angle) US$ 1,141
M3300A-FP1 Enabled FPGA Programming US$ 0
M3300A-HV1 Enabled HVI Programming US$ 574
M3300A-K32 FPGA, Xilinx 7K325T US$ 2,280
M3300A-K41 FPGA, Xilinx 7K410T US$ 4,551
M3300A-M01 Memory, 16 MB, 8 MSamples US$ 0
M3300A-M12 Memory, 128 MB, 60 MSamples US$ 689
M3300A-M20 Memory, 2 GB, 1 GSamples US$ 2,052

Prices are subject to change without notice.

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years US$ 662
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years US$ 1,324

Prices are subject to change without notice.

Related Software Products

  • no image available M3602A Graphical FPGA Design Environment 

    M3602A Graphical FPGA Design Environment

    • Graphical FPGA programming provides onboard digital signal processing for hardware acceleration
    • FPGA programming made simple
    • Minimizing FPGA know-how requirements
    • User-friendly graphical environment without performance penalty

  • no image available KF9000A PathWave FPGA Programming Environment 

    KF9000A PathWave FPGA Programming Environment

    • Rapidly prototype your special mode of operation or new control structures on Keysight AWG, Transceiver*, Digitizer* and more.
    • User-friendly graphical FPGA programming environment
    • Streamlined design process (Full native FPGA-code compatibility)

  • no image available M3601A Hard Virtual Instrument (HVI) Design Environment 

    M3601A Hard Virtual Instrument (HVI) Design Environment

    • Graphical real-time sequencing to facilitate development of time-based synchronized systems
    • Ultra-fast time-deterministic decision making
    • Off-the-shelf inter-module synchronization with phase coherent channels
    • Flowchart programming interface

Related Products & Solutions

  • no image available PXI Arbitrary Waveform Generators 

    PXI Arbitrary Waveform Generators

    Keysight's modular arbitrary waveform generators combine high sample rates and high bit resolution, enabling designers to create waveforms for accurate test of radar, satellite and frequency agile systems.

  • no image available PXI Oscilloscopes & Digitizers 

    PXI Oscilloscopes & Digitizers

    Keysight digitizers are analog-to-digital converter versatile cards based on a modular architecture. Keysight's offering of PXI digitizers includes: PXIe Wideband Digitizers and PXIe Isolated Digitizers.

  • no image available PXI Chassis and Controllers 

    PXI Chassis and Controllers

    • From 5 slot Gen 1 to 18-slot Gen 3 chassis, we have what you need from small low cost to multichannel high speed manufacturing.

  • no image available M3201A PXIe Arbitrary Waveform Generator, 500 MSa/s, 16 bit, 200 MHz 

    M3201A PXIe Arbitrary Waveform Generator, 500 MSa/s, 16 bit, 200 MHz

    • 1 slot PXIe 2/4 channel AWG
    • 500 MSa/s, 16 bit, 200 MHz BW (400 MHz IQ)
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • no image available M3202A PXIe Arbitrary Waveform Generator, 1 GSa/s, 14 bit, 400 MHz 

    M3202A PXIe Arbitrary Waveform Generator, 1 GSa/s, 14 bit, 400 MHz

    • 1 slot PXIe 2 or 4 channel AWG
    • 1 GSa/s, 14 bit, 400 MHz (800 MHz IQ)
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • no image available M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz 

    M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz

    • 1 slot PXIe 4/8 channel digitizer
    • 100 MSa/s, 14 bit, 100 MHz bandwidth
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • no image available M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit 

    M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit

    • 2 slot PXIe 2 channel AWG and 2 channel digitizer
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • no image available M3102A PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz 

    M3102A PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz

    • 1 slot PXIe 2 or 4 channel digitizer
    • 500 MSa/s, 14 bit, 200 MHz bandwidth
    • Optional real-time sequencing
    • Optional graphical FPGA design environment