Highlights

Applications

  • Aerospace Defense
  • Electronic test
  • Medical imaging
  • Communications

Functionality

  • 1 slot PXIe 4/8 channel digitizer
  • 100 MSa/s, 14 bit, 100 MHz bandwidth
  • Advanced data acquisition system with flexible triggering and programmable cycles and data bursts

Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
  • PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).

The M3100A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.

Learn more about Keysight PXI Oscilloscope & Digitizer

 

Key Specifications

ADC Resolution
14 bits
Bandwidth
100 MHz
Digitizer Type
PXIe
Form Factor
PXIe
Max Sample Rate
100 MSa/s
Number of Channels
4 channels
8 channels
ADC Resolution
Bandwidth
Digitizer Type
Form Factor
Max Sample Rate
Number of Channels
14 bits
100 MHz
PXIe
PXIe
100 MSa/s
4 channels
8 channels
View More
ADC Resolution:
14 bits
Bandwidth:
100 MHz
Digitizer Type:
PXIe
Form Factor:
PXIe
Max Sample Rate:
100 MSa/s
Number of Channels:
4 channels
8 channels
 M3100A PXIe Digitizer

Interested in a M3100A?

Featured Resources for M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz

View All Resources

View All Resources

Want help or have questions?