Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

FSI-60026 PCI 5v Basic Analysis Probe and Extender

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Analysis Probe Configuration

  • 5 volt bus operation
  • 4 GHz timing analysis
  • 32 or 64 bit PCI bus analysis
  • 33 MHz and 66 MHz bus clock rates supported

Features

  • Predefined triggers for easy data capture
  • Test points on all PCI signals provide easy oscilloscope access
  • Edge connector supports bus analysis AND extender card functionality

Description

This product is available from FuturePlus Systems Corp. as model FS2006

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2006 PCI analysis probe and extender card provides complete protocol decode of PCI transactions and 4 GHz timing analysis of a 5 volt PCI bus. The analysis probe supports 32- and 64-bit bus designs up to 66 MHz. The extender card functionality enables the analysis probe to connect to the PCI bus without consuming the PCI slot.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918.Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com