Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 4,924

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Y1212A
PXI slot blockers: qty 5, single slot 

PXI slot blockers: qty 5, single slot

Y1212A

Price: US$ 94

The Y1212A is a kit of five plastic slot-blockers to be used in any PXI chassis. These can be placed in empty slots to help improve airflow through PXI modules. Requires the use of a blank PXI filler panels.
US$ 94
Y1213A
PXI EMC Filler Panel Kit: 5 Slots 

PXI EMC Filler Panel Kit: 5 Slots

Y1213A

Price: US$ 178

PXI EMC Filler Panel kit with five single-slot filler panels with EMC gaskets.
US$ 178
Y1217A
PXI chassis rack rail kit 

PXI chassis rack rail kit

Y1217A

Price: US$ 126

  • The Y1217A is a rail kit designed for the M9010A, M9018B, and M9019A when used in a Keysight rack.
US$ 126
Y1271A Rackmount kit: M9010A US$ 174

Prices are subject to change without notice.

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years US$ 202
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years US$ 404

Prices are subject to change without notice.

Related Software Products

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Related Products & Solutions

  • no image available M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3 

    M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3

    • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
    • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
    • 800 W useable DC power (220-240 V input) and 42 W/slot cooling

  • no image available M9022A PXIe System Module: Single Port (x8), Gen 3 

    M9022A PXIe System Module: Single Port (x8), Gen 3

    • 1 slot 3U module for use in the system slot of a PXIe Chassis
    • Four-link (4x4) or two-link (x8, x16) connection to the PXIe backplane
    • Standard x8 PCIe connector for use with standard PCIe cables

  • no image available M9023A PXIe High Performance System Module: Dual Port (x16), Gen 3 

    M9023A PXIe High Performance System Module: Dual Port (x16), Gen 3

    • 1 slot 3U module for use in the system slot of a PXIe Chassis
    • Four-link (4x4) or two-link (x8, x16) connection to the PXIe backplane
    • Standard x8 PCIe connectors for use with standard PCIe cables

  • no image available M9024A PXIe High Performance System Module with Connectivity Expansion: Dual Port (x16), Gen 3 

    M9024A PXIe High Performance System Module with Connectivity Expansion: Dual Port (x16), Gen 3

    • 3 slot 3U, for PXIe Chassis system slot(uses 2 expansion slots)
    • Four-link (4x4) or two-link (x8, x16) connection to PXIe backplane
    • Standard x8 PCIe connectors, use w/ standard PCIe cables
    • Added I/O: GP-IB, 2 USB 3.0, 4 USB 2.0, 2 GbE (RJ45)

  • M9036A PXIe Embedded Controller M9036A PXIe Embedded Controller 

    M9036A PXIe Embedded Controller

    • Intel i5-520E 2.4 GHz processor
    • 160 GB solid state drive
    • 4 GB with up to 8 GB RAM Memory

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory

  • no image available M9048B PCIe Host Adapter: Single Port (x8), Gen 3 

    M9048B PCIe Host Adapter: Single Port (x8), Gen 3

    • Single port PCIe host adapter, enables AXIe/PXIe chassis connection to desktop/rack-mounted computer via a x8 PCIe cable
    • High data bandwidth (maximum 8 GB/s)
    • Cable lengths up to 100 m using Samtec active optical x8 Gen 3 PCIe cables

  • no image available M9049A PCIe High Performance Host Adapter: Dual Port (x16), Gen 3 

    M9049A PCIe High Performance Host Adapter: Dual Port (x16), Gen 3

    • Dual port PCIe host adapter, enables AXIe/PXIe chassis connection to desktop/rack-mounted computer via a x8 PCIe cable
    • High data bandwidth (maximum 16 GB/s in x16 mode)
    • Cable lengths up to 100 m using Samtec active optical x8 Gen 3 PCIe cables

Related Industries & Technologies