Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6950A eCall / ERA-GLONASS Conformance Test Solution

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Related Software Products

  • no image available KS8400A Test Automation on PathWave 

    KS8400A Test Automation on PathWave

    • Powerful, flexible and extensible test sequencer software.
    • Timing analyzer helps optimize test plan speed.
    • Result Viewer helps visualize, compare and analyze test plan data
    • GUI simplifies test plan creation and troubleshooting

Related Products & Solutions

  • no image available U8903B Performance Audio Analyzer 

    U8903B Performance Audio Analyzer

    • Low residual distortion of < –110 dB to measure low distortion devices
    • Wide measurement bandwidth: measure at DC from 10 Hz to 96 kHz or 1.5 MHz (with wide bandwidth option N3431A)
    • Flexible configuration with an array of options, including up to 8 analog analyzer and digital options

  • no image available N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz 

    N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz

    • Up to 6 GHz
    • High performance: Golden transmitter in R&D
    • Up to 160 MHz bandwidth
    • Real-time signal creation with Signal Studio software
       

  • no image available N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz 

    N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz

    • Up to 6 GHz
    • Mid performance: Manufacturing
    • 120 MHz bandwidth
    • Real-time signal creation with Signal Studio software

  • no image available E7515A UXM Wireless Test Set 

    E7515A UXM Wireless Test Set

    • Functional and RF design validation of latest chipsets and UE designs
    • LTE-A Pro 1Gbps DL data throughput
    • Carrier aggregation, 8x4 DL MIMO, integrated fading
    • Extensible, architecture, versatile touch screen