Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- Pan European eCall and ERA-GLONASS support
- Static and dynamic GNSS simulation
- Optional audio performance testing(PESQ/POLQA)
- Automated test Cases for eCall and ERA-GLONASS
- PSAP software support Live Network Mode
- E6950A ERA-GLONASS solution certified by Federal Agency of Technical Regulations and Metrology (Rosstandart).
- eCall PSAP certified by NavCert
- Next-Generation eCall capable with E6966B IMS software
Description
The E6950A eCall/ERA-GLONASS Conformance Test Solution simulates a PSAP and controls an UXM/8960 and MXG to emulate a cellular network. It provides GNSS coordinates required by the IVS to compile the minimum set of data (MSD). This setup makes it possible to verify if the in-vehicle system or modem is able to trigger an emergency call, send the correct raw MSD data and establish a voice connection with the PSAP, testing both Pan European and ERA-GLONASS platforms – fully independent of any real-world mobile network. Optional audio analyzer for parallel testing of speech quality is available.
For more information about Test Automation Software, please visit PathWave Test Automation Software.