Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9379A RF Amp Module

Sold By:

Typically Configured Price US$ 6,700

Typical Configuration

M9379A RF amp module

  • R-55A-001-1 KeysightCare Assured First Year Support
  • M9379A-090 50 MHz to 13.5 GHz
  • R-51B-001-C Return to Keysight Warranty - 1 year

Typically Configured Price US$ 6,700

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Includes dual amplifiers to improve S/N ratio of VNA receivers
  • Synchronized NF measurements with the VNA
  • Frequency: 50 MHz to 13.5 GHz
  • >+21 dBm saturated output power at 3 GHz (typ.)
  • > 25 dB forward gain at 3 GHz (typ.)

Description

The M9379A RF Amp Module includes two amplifiers, RF switches, and a programmable step attenuator designed to operate with the M9485A and M980xA PXIe vector network analyzer (VNA).

When combined with the M980xA PXIe VNA, the M9379A can improve the noise floor of the measurement system. For example, the M9379A with a pre-amp is an ideal solution for noise figure (NF) measurements using the M980xA’s standard receivers up to 13.5 GHz. The 1-slot module also includes internal switches which are directly controlled by the M980xA’s firmware, enabling synchronized fast measurements for both S-parameters and NF with the PXI system.